IESNA:LM-63-2002
[TEST]P956432
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36581
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5030.2 5409.5 5816.8 6226 6539.6 6731.7 6848.5 6914.1 6986.5 7070.5
7178.6 7325.3 7523.1 7756.7 8040.4 8518.1 9240.1 10197.5 11379.7 12858.3
14796.2 17020.8 19389.2 21543.4 22845.3 22184.2 20861.1 19088.1 16958.1 14419.8
11208.9 8008.6 5241.6 3046.9 1340.6 415 0
5030.2 5430 5888.4 6342.6 6677.5 6881.1 6977.4 7001.2 7016.8 7030.7
7053.1 7101 7188.6 7298.6 7479.9 7858.8 8523 9486 10740.6 12236.6
14028.2 16090.9 18470.5 21043.1 23622.5 24307.7 22854 20983.6 19019.8 16785.7
13657.6 10294.4 7164.7 4361.6 2038.3 649.5 0
5030.2 5450.6 5960.2 6459 6815.3 7030.3 7106.2 7088.2 7047.3 6990.9
6927.6 6876.5 6854.3 6840.8 6919.5 7199.4 7805.9 8774.5 10101.3 11614.6
13260.4 15161.1 17551.7 20542.6 24399.8 26431.1 24847 22879.1 21081.7 19151.8
16106.3 12580.3 9087.6 5676.4 2736.1 884 0
5030.2 5479.8 6031.2 6563.8 6938.2 7141.5 7175.9 7089.6 6955.6 6801
6639.2 6494.5 6384.1 6308.8 6365.2 6695.6 7431.2 8558.7 10006.2 11595.3
13263.6 15067.1 17185.1 19807.3 23486.8 26328.3 25241.3 23064 21164.3 19211.3
16326.2 12895 9478.6 6113.3 3107.7 1091.4 0
5030.2 5508.9 6102.5 6668.6 7061.2 7252.3 7245.7 7090.7 6863.9 6611.1
6350.9 6112.7 5913.9 5776.8 5811 6191.8 7056.6 8342.9 9910.8 11576
13266.9 14972.9 16818.6 19072.3 22573.8 26225.2 25635.5 23248.8 21247.1 19270.5
16546 13209.6 9869.7 6550.3 3479.3 1298.7 0
5030.2 5526.3 6141.1 6731.7 7135.7 7306.3 7247.7 7012.6 6691.4 6357.2
6042.6 5771 5557.9 5442.3 5578.6 6176.8 7321 8919.6 10834.8 12909.1
14984.8 17024.9 19102.4 21378.4 24756.1 28224.3 28176.1 25895.9 23614.3 21122.6
17986.9 14305 10697 7119.7 3947.1 1532.6 0
5030.2 5543.6 6179.7 6794.8 7209.8 7360.4 7249.6 6934.4 6518.8 6103.4
5734.4 5429.4 5202 5107.8 5346.4 6161.7 7585.5 9496.4 11759 14241.7
16702.7 19076.9 21386.1 23684.4 26938.4 30223.7 30716.9 28542.8 25981.4 22974.7
19427.9 15400.4 11523.9 7689.1 4414.8 1766.6 0
5030.2 5552.3 6203 6829 7243 7378.5 7230.3 6862.8 6393.1 5946.3
5569.1 5266.8 5051.2 4989.5 5318.8 6287.9 7892.4 10054.6 12676.3 15584.6
18475.3 21270.1 24000.6 26645.8 30109 33240.3 33641.9 31480.5 28509.4 24868
20760.7 16345.6 12020.4 7896.2 4532.4 1776.6 0
5030.2 5561 6226.6 6863 7276 7396.7 7211 6791 6267.5 5789.2
5404.3 5104.5 4900.5 4871 5291.2 6414.2 8199.3 10612.8 13593.7 16927.2
20247.8 23463 26615.1 29607 33279.6 36256.6 36566.8 34418.1 31037.3 26761.2
22093.5 17291.1 12516.6 8103.1 4649.9 1786.4 0
5030.2 5557.2 6244.3 6879.4 7288.6 7398.6 7188.2 6740.4 6190.3 5703.9
5323.6 5028.3 4829.5 4819.8 5286.9 6479.8 8352.1 10940.6 14150.6 17715.7
21319.5 24747.6 28142.9 31501.5 35327.2 38149.2 38178.2 35680.5 31738.9 26832.3
21736.4 16677.3 11529.3 7327.2 4028.4 1499.8 0
5030.2 5561 6226.6 6863 7276 7396.7 7211 6791 6267.5 5789.2
5404.3 5104.5 4900.5 4871 5291.2 6414.2 8199.3 10612.8 13593.7 16927.2
20247.8 23463 26615.1 29607 33279.6 36256.6 36566.8 34418.1 31037.3 26761.2
22093.5 17291.1 12516.6 8103.1 4649.9 1786.4 0
5030.2 5552.3 6203 6829 7243 7378.5 7230.3 6862.8 6393.1 5946.3
5569.1 5266.8 5051.2 4989.5 5318.8 6287.9 7892.4 10054.6 12676.3 15584.6
18475.3 21270.1 24000.6 26645.8 30109 33240.3 33641.9 31480.5 28509.4 24868
20760.7 16345.6 12020.4 7896.2 4532.4 1776.6 0
5030.2 5543.6 6179.7 6794.8 7209.8 7360.4 7249.6 6934.4 6518.8 6103.4
5734.4 5429.4 5202 5107.8 5346.4 6161.7 7585.5 9496.4 11759 14241.7
16702.7 19076.9 21386.1 23684.4 26938.4 30223.7 30716.9 28542.8 25981.4 22974.7
19427.9 15400.4 11523.9 7689.1 4414.8 1766.6 0
5030.2 5526.3 6141.1 6731.7 7135.7 7306.3 7247.7 7012.6 6691.4 6357.2
6042.6 5771 5557.9 5442.3 5578.6 6176.8 7321 8919.6 10834.8 12909.1
14984.8 17024.9 19102.4 21378.4 24756.1 28224.3 28176.1 25895.9 23614.3 21122.6
17986.9 14305 10697 7119.7 3947.1 1532.6 0
5030.2 5508.9 6102.5 6668.6 7061.2 7252.3 7245.7 7090.7 6863.9 6611.1
6350.9 6112.7 5913.9 5776.8 5811 6191.8 7056.6 8342.9 9910.8 11576
13266.9 14972.9 16818.6 19072.3 22573.8 26225.2 25635.5 23248.8 21247.1 19270.5
16546 13209.6 9869.7 6550.3 3479.3 1298.7 0
5030.2 5479.8 6031.2 6563.8 6938.2 7141.5 7175.9 7089.6 6955.6 6801
6639.2 6494.5 6384.1 6308.8 6365.2 6695.6 7431.2 8558.7 10006.2 11595.3
13263.6 15067.1 17185.1 19807.3 23486.8 26328.3 25241.3 23064 21164.3 19211.3
16326.2 12895 9478.6 6113.3 3107.7 1091.4 0
5030.2 5450.6 5960.2 6459 6815.3 7030.3 7106.2 7088.2 7047.3 6990.9
6927.6 6876.5 6854.3 6840.8 6919.5 7199.4 7805.9 8774.5 10101.3 11614.6
13260.4 15161.1 17551.7 20542.6 24399.8 26431.1 24847 22879.1 21081.7 19151.8
16106.3 12580.3 9087.6 5676.4 2736.1 884 0
5030.2 5430 5888.4 6342.6 6677.5 6881.1 6977.4 7001.2 7016.8 7030.7
7053.1 7101 7188.6 7298.6 7479.9 7858.8 8523 9486 10740.6 12236.6
14028.2 16090.9 18470.5 21043.1 23622.5 24307.7 22854 20983.6 19019.8 16785.7
13657.6 10294.4 7164.7 4361.6 2038.3 649.5 0
5030.2 5409.5 5816.8 6226 6539.6 6731.7 6848.5 6914.1 6986.5 7070.5
7178.6 7325.3 7523.1 7756.7 8040.4 8518.1 9240.1 10197.5 11379.7 12858.3
14796.2 17020.8 19389.2 21543.4 22845.3 22184.2 20861.1 19088.1 16958.1 14419.8
11208.9 8008.6 5241.6 3046.9 1340.6 415 0
5030.2 5368 5725.1 6074.7 6348.4 6521.5 6629.4 6691.9 6755.6 6834.6
6947.3 7104.8 7310 7545.7 7838.5 8260.7 8864.8 9655.8 10649.1 11830
13246.1 14733.5 16052.3 16986.9 17220.4 16237 14845.5 13189.5 11382.6 9423.8
7178.4 5024.2 3237 1873.5 842.7 276 0
5030.2 5326.5 5633.4 5923.5 6157.1 6311.5 6410.3 6469.8 6524.6 6598.5
6716.3 6884.2 7097.1 7334.9 7636.4 8003.2 8489.6 9114.2 9918.5 10801.6
11695.7 12446.2 12715.4 12430.4 11595.3 10289.7 8829.9 7290.9 5807.1 4428
3147.8 2039.9 1232.5 700.3 345.1 137 0
5030.2 5282.3 5541.9 5783.8 5972.4 6102.3 6183.3 6222.1 6252.4 6293.4
6367.5 6483.3 6633.3 6789.8 6968.2 7167.9 7421.6 7753.4 8190 8655.2
9086.8 9367.1 9305.3 8870.6 8061.6 6967.8 5851.7 4758.4 3746.6 2864.3
2078.9 1408.7 907.6 558.2 298.4 123.7 0
5030.2 5238.3 5450.6 5644 5787.8 5893 5956.3 5974.5 5980.3 5988
6018.5 6082.2 6169.4 6244.7 6299.9 6332.7 6353.4 6392.6 6461.5 6508.8
6477.9 6287.8 5894.9 5311.1 4528 3645.8 2873.7 2226 1686.1 1300.6
1009.9 777.5 582.9 416.5 251.9 110.4 0
5030.2 5193.9 5358.5 5507.9 5622.6 5698.1 5731.8 5713.9 5664.5 5603.9
5544 5504.1 5485.4 5462.2 5418.6 5343.9 5241 5134.8 5036.2 4954.7
4865.9 4716 4467.3 4116.8 3661.7 3116.9 2626.9 2155.9 1706.1 1361
1064.7 814.8 598.4 419.2 250.5 109.1 0
5030.2 5149.5 5266.7 5371.9 5457.2 5503.1 5507.4 5453.3 5348.7 5219.8
5069.8 4926 4800.9 4679.3 4537.6 4355 4128.8 3877.5 3611.1 3400.7
3254 3144.4 3039.7 2922.4 2795.4 2588.1 2380 2085.6 1726 1421.6
1119.5 852.2 613.8 422.3 249 107.7 0
5030.2 5107 5180.8 5252 5315.5 5342.7 5321.7 5230 5071.9 4886.4
4679.3 4489.9 4331.6 4195.2 4061 3903.1 3714.7 3506.9 3286 3111.4
2995.3 2918.9 2863.5 2797.9 2697.5 2523 2349.3 2102.8 1805.5 1534.3
1245.8 974.8 717.7 498.8 305 130.5 0
5030.2 5064.6 5094.9 5132.1 5173.4 5182.3 5136 5006.7 4795.1 4553
4289 4053.9 3862.4 3710.9 3584.5 3451.3 3300.7 3136.3 2961 2822
2736.7 2693.6 2687.3 2673.4 2599.6 2458.2 2318.6 2119.8 1884.9 1646.9
1372 1097.3 821.3 575.2 361 153.5 0
5030.2 5023.4 5013.8 5021.5 5037 5038.9 4977.1 4819.8 4577.6 4305.4
4035.2 3822.8 3668.4 3554.5 3454.2 3337.4 3197.4 3041.1 2864.5 2697.5
2573 2505.5 2512.2 2519 2497.7 2445.6 2320.1 2115.5 1884.9 1665.8
1459.3 1241.1 993.1 721.9 470 198.8 0
5030.2 4977.7 4933.7 4917.9 4925.6 4935.2 4894.1 4768.7 4564 4331.8
4106.6 3909.7 3736.6 3584.8 3441.6 3291.4 3127 2952.3 2778.6 2623.6
2487.1 2385.4 2331.3 2298.9 2268.4 2232.9 2158 2024.4 1855 1666.2
1451.9 1237.3 992.5 730 480.6 212.3 0
5030.2 4940.6 4863.8 4824.8 4827.5 4854.9 4855.7 4782.7 4629.7 4428.9
4218.5 4017.8 3822.3 3635.6 3455.5 3276 3092 2906 2733.4 2585.7
2453.5 2352.2 2278.8 2222.5 2169.4 2109 2026.4 1914.8 1777 1612.7
1410.8 1204.3 964.9 716.5 466.2 206.5 0
5030.2 4903.8 4793.7 4732 4729.5 4775 4817.5 4796.6 4695.3 4526
4330.5 4125.9 3908.3 3686.4 3469.6 3260.6 3057.1 2859.6 2688.4 2547.9
2420.1 2319.2 2226.5 2146 2070.2 1985.3 1894.5 1805.2 1699 1559.2
1369.5 1171.3 937.1 703 451.7 200.7 0
5030.2 4870.4 4735.1 4654.8 4652.3 4723.7 4824.4 4880.8 4841.4 4692.8
4480.5 4249.2 4010.7 3768 3532 3305.3 3089.3 2885.9 2710.4 2568.8
2452.6 2368 2295.8 2220.5 2135.6 2026.8 1910.6 1800.1 1681.6 1533.8
1345.2 1146.6 916.5 688.3 435.3 197.7 0
5030.2 4837.2 4676.6 4577.6 4575.1 4672.7 4831.4 4965 4987.7 4860
4630.6 4372.4 4113 3849.9 3594.1 3349.9 3121.6 2912.3 2732.8 2589.4
2485.2 2416.7 2364.9 2295.1 2200.9 2068.3 1926.4 1795.1 1664.3 1508.5
1320.7 1121.9 895.6 673.7 418.9 194.6 0
5030.2 4808 4624.9 4512.5 4505 4617.5 4817.1 5009.7 5081.4 4981.8
4750.5 4468.5 4192.7 3926.3 3669.8 3425.4 3194.5 2981.4 2798.5 2653.7
2545.8 2472.2 2424.8 2365.3 2281.5 2162.3 2027.1 1888.2 1746.1 1573
1368.5 1160.8 928.1 671 405 194 0
5030.2 4778.9 4573.1 4447.3 4434.7 4562.7 4802.8 5054.3 5175 5103.6
4870.4 4564.6 4272.6 4002.9 3745.6 3501.1 3267.5 3050.7 2864.1 2717.8
2606.2 2527.6 2484.6 2435.6 2362.2 2256.4 2128.1 1981.4 1827.9 1637.2
1416.4 1199.6 960.3 668.2 390.9 193.4 0
5030.2 4749.5 4526.2 4389.7 4370.1 4495.7 4744.7 5007.4 5153.4 5116.7
4915.2 4614.4 4313.1 4047.9 3799.7 3567.9 3344.3 3133.7 2950.2 2802.7
2682.3 2598.5 2546.8 2497 2424.6 2323 2191.8 2041.8 1880.1 1684.3
1459.1 1236.3 991.2 657.4 361 170.6 0
5030.2 4720.4 4479.1 4332.4 4305.4 4428.9 4686.6 4960.7 5131.5 5129.6
4959.7 4664.4 4353.7 4093.1 3853.7 3634.6 3421.3 3216.7 3036.3 2887.6
2758.3 2669.5 2608.7 2558.5 2487.1 2389.6 2255.5 2102 1932.2 1731.4
1501.7 1273 1022.1 646.6 331 147.7 0
5030.2 4697.8 4443 4289.4 4254.1 4363.3 4593.2 4837 4990.1 4994.5
4849 4585.5 4293.6 4037.9 3814.3 3616.5 3425.8 3238.9 3068.1 2924.3
2805.4 2725.3 2667.8 2618.2 2547 2444.5 2303.7 2143.7 1969.8 1768.3
1535.3 1308.3 1048.9 703.8 384.5 170.1 0
5030.2 4675 4406.7 4246.5 4202.5 4297.7 4499.8 4713.3 4848.8 4859.4
4738.4 4506.7 4233.4 3982.5 3775.2 3598.4 3430 3261.1 3100 2961
2852.5 2781.1 2727 2677.6 2606.8 2499.3 2352 2185.4 2007.4 1805.2
1568.9 1343.4 1075.5 760.9 438.2 192.6 0
5030.2 4656.7 4381.4 4216.4 4168.9 4254.2 4433.8 4616 4729.5 4736.6
4629.1 4422 4172.8 3934 3730.4 3557.2 3395.1 3231.6 3073.3 2942.5
2851.3 2791.1 2740.9 2691.7 2622.2 2514.1 2367.2 2200.3 2021.7 1822.1
1586.7 1360 1097.5 798.3 484.5 211.4 0
5030.2 4638.4 4356.2 4186.3 4135 4210.8 4367.7 4518.7 4610.4 4613.7
4520.2 4337.2 4111.8 3885.6 3685.8 3515.9 3360.2 3202.3 3046.9 2923.9
2850.6 2801.2 2754.8 2705.8 2637.7 2529 2382.3 2214.9 2036 1839.1
1604.4 1376.6 1119.5 835.8 530.8 230.1 0
5030.2 4624.1 4338.2 4165.6 4115.5 4189 4337.4 4473.9 4553 4553.2
4467.7 4302.1 4093.8 3873.8 3667.8 3483.3 3312.7 3143.4 2979.5 2864.1
2802.7 2762.2 2720.9 2671.5 2604.1 2498.7 2353.2 2188.1 2014.2 1821
1595.5 1364.3 1114.1 833.5 527 225.5 0
5030.2 4609.8 4320.3 4145.2 4096 4167.4 4307.3 4428.9 4495.5 4492.6
4415.4 4266.8 4075.7 3862 3650.1 3450.9 3265.6 3084.5 2912.3 2804.3
2754.8 2723.2 2686.9 2637.1 2570.7 2468.4 2324 2161.5 1992.4 1802.8
1586.7 1351.6 1108.9 831 523.1 220.4 0
5030.2 4596.7 4306.6 4132.8 4085.5 4158.5 4295.7 4414.3 4477.2 4472.4
4396.3 4258.1 4075.7 3863.6 3646.2 3433.7 3233.5 3038 2857.7 2753.7
2708.1 2681.3 2650.2 2600.8 2533.2 2429 2285.8 2126 1958.4 1770.4
1559.4 1324.1 1072.1 799.9 498.8 208.1 0
5030.2 4583.4 4292.9 4120.7 4075.1 4149.6 4284.2 4399.4 4458.9 4452.1
4377.4 4249.4 4075.7 3865.3 3642.4 3416.5 3201.9 2991.5 2803.1 2703.3
2661.4 2639.6 2613.5 2564.3 2495.8 2389.6 2247.8 2090.4 1924.4 1738.2
1532.2 1296.7 1035 768.6 474.5 195.3 0
5030.2 4566.9 4279.3 4111.4 4070.9 4148.1 4283.2 4397.1 4453.1 4443.4
4366.2 4246.5 4078.6 3868.2 3640.4 3406.9 3183 2961 2768 2669.5
2629 2609.7 2586.5 2536.3 2466.8 2354.9 2217.8 2063.4 1893.6 1708.3
1503.7 1274 992.1 741.2 449.7 183.4 0
5030.2 4583.4 4292.9 4120.7 4075.1 4149.6 4284.2 4399.4 4458.9 4452.1
4377.4 4249.4 4075.7 3865.3 3642.4 3416.5 3201.9 2991.5 2803.1 2703.3
2661.4 2639.6 2613.5 2564.3 2495.8 2389.6 2247.8 2090.4 1924.4 1738.2
1532.2 1296.7 1035 768.6 474.5 195.3 0
5030.2 4596.7 4306.6 4132.8 4085.5 4158.5 4295.7 4414.3 4477.2 4472.4
4396.3 4258.1 4075.7 3863.6 3646.2 3433.7 3233.5 3038 2857.7 2753.7
2708.1 2681.3 2650.2 2600.8 2533.2 2429 2285.8 2126 1958.4 1770.4
1559.4 1324.1 1072.1 799.9 498.8 208.1 0
5030.2 4609.8 4320.3 4145.2 4096 4167.4 4307.3 4428.9 4495.5 4492.6
4415.4 4266.8 4075.7 3862 3650.1 3450.9 3265.6 3084.5 2912.3 2804.3
2754.8 2723.2 2686.9 2637.1 2570.7 2468.4 2324 2161.5 1992.4 1802.8
1586.7 1351.6 1108.9 831 523.1 220.4 0
5030.2 4624.1 4338.2 4165.6 4115.5 4189 4337.4 4473.9 4553 4553.2
4467.7 4302.1 4093.8 3873.8 3667.8 3483.3 3312.7 3143.4 2979.5 2864.1
2802.7 2762.2 2720.9 2671.5 2604.1 2498.7 2353.2 2188.1 2014.2 1821
1595.5 1364.3 1114.1 833.5 527 225.5 0
5030.2 4638.4 4356.2 4186.3 4135 4210.8 4367.7 4518.7 4610.4 4613.7
4520.2 4337.2 4111.8 3885.6 3685.8 3515.9 3360.2 3202.3 3046.9 2923.9
2850.6 2801.2 2754.8 2705.8 2637.7 2529 2382.3 2214.9 2036 1839.1
1604.4 1376.6 1119.5 835.8 530.8 230.1 0
5030.2 4656.7 4381.4 4216.4 4168.9 4254.2 4433.8 4616 4729.5 4736.6
4629.1 4422 4172.8 3934 3730.4 3557.2 3395.1 3231.6 3073.3 2942.5
2851.3 2791.1 2740.9 2691.7 2622.2 2514.1 2367.2 2200.3 2021.7 1822.1
1586.7 1360 1097.5 798.3 484.5 211.4 0
5030.2 4675 4406.7 4246.5 4202.5 4297.7 4499.8 4713.3 4848.8 4859.4
4738.4 4506.7 4233.4 3982.5 3775.2 3598.4 3430 3261.1 3100 2961
2852.5 2781.1 2727 2677.6 2606.8 2499.3 2352 2185.4 2007.4 1805.2
1568.9 1343.4 1075.5 760.9 438.2 192.6 0
5030.2 4697.8 4443 4289.4 4254.1 4363.3 4593.2 4837 4990.1 4994.5
4849 4585.5 4293.6 4037.9 3814.3 3616.5 3425.8 3238.9 3068.1 2924.3
2805.4 2725.3 2667.8 2618.2 2547 2444.5 2303.7 2143.7 1969.8 1768.3
1535.3 1308.3 1048.9 703.8 384.5 170.1 0
5030.2 4720.4 4479.1 4332.4 4305.4 4428.9 4686.6 4960.7 5131.5 5129.6
4959.7 4664.4 4353.7 4093.1 3853.7 3634.6 3421.3 3216.7 3036.3 2887.6
2758.3 2669.5 2608.7 2558.5 2487.1 2389.6 2255.5 2102 1932.2 1731.4
1501.7 1273 1022.1 646.6 331 147.7 0
5030.2 4749.5 4526.2 4389.7 4370.1 4495.7 4744.7 5007.4 5153.4 5116.7
4915.2 4614.4 4313.1 4047.9 3799.7 3567.9 3344.3 3133.7 2950.2 2802.7
2682.3 2598.5 2546.8 2497 2424.6 2323 2191.8 2041.8 1880.1 1684.3
1459.1 1236.3 991.2 657.4 361 170.6 0
5030.2 4778.9 4573.1 4447.3 4434.7 4562.7 4802.8 5054.3 5175 5103.6
4870.4 4564.6 4272.6 4002.9 3745.6 3501.1 3267.5 3050.7 2864.1 2717.8
2606.2 2527.6 2484.6 2435.6 2362.2 2256.4 2128.1 1981.4 1827.9 1637.2
1416.4 1199.6 960.3 668.2 390.9 193.4 0
5030.2 4808 4624.9 4512.5 4505 4617.5 4817.1 5009.7 5081.4 4981.8
4750.5 4468.5 4192.7 3926.3 3669.8 3425.4 3194.5 2981.4 2798.5 2653.7
2545.8 2472.2 2424.8 2365.3 2281.5 2162.3 2027.1 1888.2 1746.1 1573
1368.5 1160.8 928.1 671 405 194 0
5030.2 4837.2 4676.6 4577.6 4575.1 4672.7 4831.4 4965 4987.7 4860
4630.6 4372.4 4113 3849.9 3594.1 3349.9 3121.6 2912.3 2732.8 2589.4
2485.2 2416.7 2364.9 2295.1 2200.9 2068.3 1926.4 1795.1 1664.3 1508.5
1320.7 1121.9 895.6 673.7 418.9 194.6 0
5030.2 4870.4 4735.1 4654.8 4652.3 4723.7 4824.4 4880.8 4841.4 4692.8
4480.5 4249.2 4010.7 3768 3532 3305.3 3089.3 2885.9 2710.4 2568.8
2452.6 2368 2295.8 2220.5 2135.6 2026.8 1910.6 1800.1 1681.6 1533.8
1345.2 1146.6 916.5 688.3 435.3 197.7 0
5030.2 4903.8 4793.7 4732 4729.5 4775 4817.5 4796.6 4695.3 4526
4330.5 4125.9 3908.3 3686.4 3469.6 3260.6 3057.1 2859.6 2688.4 2547.9
2420.1 2319.2 2226.5 2146 2070.2 1985.3 1894.5 1805.2 1699 1559.2
1369.5 1171.3 937.1 703 451.7 200.7 0
5030.2 4940.6 4863.8 4824.8 4827.5 4854.9 4855.7 4782.7 4629.7 4428.9
4218.5 4017.8 3822.3 3635.6 3455.5 3276 3092 2906 2733.4 2585.7
2453.5 2352.2 2278.8 2222.5 2169.4 2109 2026.4 1914.8 1777 1612.7
1410.8 1204.3 964.9 716.5 466.2 206.5 0
5030.2 4977.7 4933.7 4917.9 4925.6 4935.2 4894.1 4768.7 4564 4331.8
4106.6 3909.7 3736.6 3584.8 3441.6 3291.4 3127 2952.3 2778.6 2623.6
2487.1 2385.4 2331.3 2298.9 2268.4 2232.9 2158 2024.4 1855 1666.2
1451.9 1237.3 992.5 730 480.6 212.3 0
5030.2 5023.4 5013.8 5021.5 5037 5038.9 4977.1 4819.8 4577.6 4305.4
4035.2 3822.8 3668.4 3554.5 3454.2 3337.4 3197.4 3041.1 2864.5 2697.5
2573 2505.5 2512.2 2519 2497.7 2445.6 2320.1 2115.5 1884.9 1665.8
1459.3 1241.1 993.1 721.9 470 198.8 0
5030.2 5064.6 5094.9 5132.1 5173.4 5182.3 5136 5006.7 4795.1 4553
4289 4053.9 3862.4 3710.9 3584.5 3451.3 3300.7 3136.3 2961 2822
2736.7 2693.6 2687.3 2673.4 2599.6 2458.2 2318.6 2119.8 1884.9 1646.9
1372 1097.3 821.3 575.2 361 153.5 0
5030.2 5107 5180.8 5252 5315.5 5342.7 5321.7 5230 5071.9 4886.4
4679.3 4489.9 4331.6 4195.2 4061 3903.1 3714.7 3506.9 3286 3111.4
2995.3 2918.9 2863.5 2797.9 2697.5 2523 2349.3 2102.8 1805.5 1534.3
1245.8 974.8 717.7 498.8 305 130.5 0
5030.2 5149.5 5266.7 5371.9 5457.2 5503.1 5507.4 5453.3 5348.7 5219.8
5069.8 4926 4800.9 4679.3 4537.6 4355 4128.8 3877.5 3611.1 3400.7
3254 3144.4 3039.7 2922.4 2795.4 2588.1 2380 2085.6 1726 1421.6
1119.5 852.2 613.8 422.3 249 107.7 0
5030.2 5193.9 5358.5 5507.9 5622.6 5698.1 5731.8 5713.9 5664.5 5603.9
5544 5504.1 5485.4 5462.2 5418.6 5343.9 5241 5134.8 5036.2 4954.7
4865.9 4716 4467.3 4116.8 3661.7 3116.9 2626.9 2155.9 1706.1 1361
1064.7 814.8 598.4 419.2 250.5 109.1 0
5030.2 5238.3 5450.6 5644 5787.8 5893 5956.3 5974.5 5980.3 5988
6018.5 6082.2 6169.4 6244.7 6299.9 6332.7 6353.4 6392.6 6461.5 6508.8
6477.9 6287.8 5894.9 5311.1 4528 3645.8 2873.7 2226 1686.1 1300.6
1009.9 777.5 582.9 416.5 251.9 110.4 0
5030.2 5282.3 5541.9 5783.8 5972.4 6102.3 6183.3 6222.1 6252.4 6293.4
6367.5 6483.3 6633.3 6789.8 6968.2 7167.9 7421.6 7753.4 8190 8655.2
9086.8 9367.1 9305.3 8870.6 8061.6 6967.8 5851.7 4758.4 3746.6 2864.3
2078.9 1408.7 907.6 558.2 298.4 123.7 0
5030.2 5326.5 5633.4 5923.5 6157.1 6311.5 6410.3 6469.8 6524.6 6598.5
6716.3 6884.2 7097.1 7334.9 7636.4 8003.2 8489.6 9114.2 9918.5 10801.6
11695.7 12446.2 12715.4 12430.4 11595.3 10289.7 8829.9 7290.9 5807.1 4428
3147.8 2039.9 1232.5 700.3 345.1 137 0
5030.2 5368 5725.1 6074.7 6348.4 6521.5 6629.4 6691.9 6755.6 6834.6
6947.3 7104.8 7310 7545.7 7838.5 8260.7 8864.8 9655.8 10649.1 11830
13246.1 14733.5 16052.3 16986.9 17220.4 16237 14845.5 13189.5 11382.6 9423.8
7178.4 5024.2 3237 1873.5 842.7 276 0
5030.2 5409.5 5816.8 6226 6539.6 6731.7 6848.5 6914.1 6986.5 7070.5
7178.6 7325.3 7523.1 7756.7 8040.4 8518.1 9240.1 10197.5 11379.7 12858.3
14796.2 17020.8 19389.2 21543.4 22845.3 22184.2 20861.1 19088.1 16958.1 14419.8
11208.9 8008.6 5241.6 3046.9 1340.6 415 0
